Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
  • Main
    range
    EVlink
    product or component type
    Charging station
    device application
    Residential
    type of installation
    Indoor
    mounting mode
    Wall mount
    Complementary
    NEMA degree of protection
    NEMA 1
    material
    Enclosure : plastic and white
    [Us] rated supply voltage
    240 V AC at 60 Hz, single phase
    supply current
    <= 30 A
    poles description
    2P (power circuit)
    nominal output power
    7.2 kW at 30 A
    level or class
    Level 2
    output type
    Bottom of enclosure : 1 black charging cable of 5.5 m and non retractable
    connector type
    SAE J1772
    protection type
    Ground fault protection with CCID20 (automatic test at the beginning of each charge cycle)
    Automatic restart after ground fault or main power loss
    control type
    Stop : 1 red illuminated push-button
    Delay charging : 1 orange illuminated push-button
    local signalling
    Charging : 8 green indicator light
    Delay start : 8 green indicator light
    Power ON/fault detected : 1 green/red indicator light
    height
    12.72 in (323 mm)
    width
    9.53 in (242 mm)
    depth
    4.37 in (111 mm)
    product weight
    17 lb(US) (7.71 kg)
    Environment
    standards
    CSA C22.2
    UL 2594
    product certifications
    FCC Class B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.