• Main
    range
    EVlink
    product or component type
    Charging station
    device application
    Residential
    Commercial
    type of installation
    Indoor/outdoor
    mounting mode
    Wall mount
    Complementary
    NEMA degree of protection
    NEMA 3R
    material
    Enclosure : metallic and white
    [Us] rated supply voltage
    208...240 V ACat 60 Hz, single phase
    supply current
    30 A
    poles description
    2P (power circuit)
    nominal output power
    7.2 W at 30 A
    level or class
    Level 2
    output type
    Bottom of enclosure : 1 black charging cable of 5.5 m and non retractable
    connector type
    SAE J1772
    protection type
    Ground fault protection with CCID20 (automatic test at the beginning of each charge cycle)
    Automatic restart after ground fault or main power loss
    access control system
    RFID authentification card
    local signalling
    Device fault : 1 red indicator light
    Charge : 1 blue indicator light by blinking
    Power ON : 1 green indicator light
    height
    521 mm
    width
    13.11 in (333 mm)
    depth
    7.13 in (181 mm)
    product weight
    37.48 lb(US) (17 kg)
    Environment
    ambient air temperature for operation
    -22...131 °F (-30...55 °C)
    electromagnetic compatibility
    Electrostatic discharge : 15 kV open air
    Electrostatic discharge : 8 kV contact
    Surge immunity test : 6 kV
    Immunity to radiated fields : 20 V/m
    Immunity to conducted disturbances : 20 V
    Electrical fast transient/burst immunity test : 2 kV
    standards
    UL 2594
    CSA C22.2
    product certifications
    FCC part 15 class B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.