Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    Schneider Eletric

    Range: Homeline Plug-on Neutral Loadcentres

    HomeLine Retrofit Loadcentre Inserts

    HFLCI24BD

    Schneider Eletric
    Range: Homeline Plug-on Neutral Loadcentres

    HomeLine Retrofit Loadcentre Inserts

    HFLCI24BD

    INSERT REPLACEMENT FOR AMALGAMATED ELECTRIC 4216 LOADCENTRE 587H/216W/216/72D

    Show more characteristics >
    Buy online
    No online offers found
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Load Center
      range of product
      Homeline
      Complementary
      number of spaces
      12
      number of circuits
      12
      number of tandem circuit breakers
      24
      enclosure type
      Amalgamated Electric : 4216, height 587 mm, width 216 mm, depth 72 mm
      Amalgamated Electric : 4312, height 587 mm, width 216 mm, depth 72 mm
    • Documents and Downloads

      Language
      • English
      Catalog
      Date
      Size
      Add to My Documents
      Date 08/06/18
      Size 3.1 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.