Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    Schneider Eletric

    Range: HVL Switchgear

    HVL/HVLcc MV Switches

    HVL305DEG

    Schneider Eletric
    Range: HVL Switchgear

    HVL/HVLcc MV Switches

    HVL305DEG

    HVL Digest Switch 5KV NEMA 1 10-450E DIN/E Current Limiting Fuse

    Show more characteristics >
    Buy online
    No online offers found
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Switched fuse mechanism
      provided equipment
      Fuse to be ordered separately
      Complementary
      protection type
      Fuse current limiter
      associated fuse rating
      10 A E
      15 A E
      20 A E
      25 A E
      30 A E
      40 A E
      50 A E
      65 A E
      80 A E
      100 A E
      125 A E
      150 A E
      175 A E
      200 A E
      250 A E
      300 A E
      400 A E
      350 A E
      500 A E
      Line Rated Current
      600 A
      braking current
      40 kA
      network frequency
      50/60 Hz
      poles description
      3P
      [Ur] highest voltage for equipment
      4.76 kV
      [Ui] rated insulation voltage
      60 kV
      NEMA degree of protection
      NEMA 1
      electrical connection
      Lugs
      type of installation
      Indoor
      AWG gauge
      AWG 2...600 kcmil aluminium/copper
      enclosure nominal width
      38 in
      enclosure nominal depth
      54.5 in
      enclosure nominal height
      90 in
      Environment
      product certifications
      CUL
      UL listed
    • Documents and Downloads

      Language
      • English
      Catalog
      Date
      Size
      Add to My Documents
      Date 07/12/17
      Size 1.8 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.