Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric

Range: TeSys D

Contactors

LC1D65A3SC7

Schneider Eletric
Range: TeSys D

Contactors

LC1D65A3SC7

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 65 A - 575 V AC 50/60 Hz coil

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    System Voltage
    <= 300 V DC power circuit
    <= 690 V AC 25...400 Hz power circuit
    [Ie] rated operational current
    80 A (<= 140 °F (60 °C)) at <= 440 V AC AC-1 power circuit
    65 A (<= 140 °F (60 °C)) at <= 440 V AC AC-3 power circuit
    motor power kW
    11 kW at 400 V AC 50/60 Hz AC-4
    30 kW at 380...400 V AC 50/60 Hz AC-3
    37 kW at 500 V AC 50/60 Hz AC-3
    37 kW at 660...690 V AC 50/60 Hz AC-3
    18.5 kW at 220...230 V AC 50/60 Hz AC-3
    motor power HP (UL / CSA)
    40 hp at 460/480 V AC 50/60 Hz 3 phases motors
    5 hp at 115 V AC 50/60 Hz 1 phase motors
    10 hp at 230/240 V AC 50/60 Hz 1 phase motors
    20 hp at 200/208 V AC 50/60 Hz 3 phases motors
    20 hp at 230/240 V AC 50/60 Hz 3 phases motors
    50 hp at 575/600 V AC 50/60 Hz 3 phases motors
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    575 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    Conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    80 A at <= 140 °F (60 °C) power circuit
    10 A at <= 140 °F (60 °C) signalling circuit
    Irms rated making capacity
    1000 A at 440 V power circuit conforming to IEC 60947
    140 A AC signalling circuit conforming to IEC 60947-5-1
    250 A DC signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    1000 A at 440 V power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    100 A 1 s signalling circuit
    120 A 500 ms signalling circuit
    140 A 100 ms signalling circuit
    520 A <= 104 °F (40 °C) 10 s power circuit
    900 A <= 104 °F (40 °C) 1 s power circuit
    110 A <= 104 °F (40 °C) 10 min power circuit
    260 A <= 104 °F (40 °C) 1 min power circuit
    associated fuse rating
    125 A gG at <= 690 V coordination type 1 power circuit
    125 A gG at <= 690 V coordination type 2 power circuit
    10 A gG signalling circuit conforming to IEC 60947-5-1
    average impedance
    1.5 mOhm at 50 Hz - Ith 80 A power circuit
    [Ui] rated insulation voltage
    600 V power circuit certifications CSA
    600 V power circuit certifications UL
    690 V power circuit conforming to IEC 60947-4-1
    690 V signalling circuit conforming to IEC 60947-1
    600 V signalling circuit certifications CSA
    600 V signalling circuit certifications UL
    electrical durability
    1.45 Mcycles 65 A AC-3 at Ue <= 440 V
    1.4 Mcycles 80 A AC-1 at Ue <= 440 V
    power dissipation per pole
    6.3 W AC-3
    9.6 W AC-1
    safety cover
    With
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    CCC
    CSA
    GOST
    UL
    connections - terminals
    Control circuit: spring terminals 1 cable(s) 0 in² (2.5 mm²) - cable stiffness: flexible - without cable end
    Control circuit: spring terminals 2 cable(s) 0 in² (2.5 mm²) - cable stiffness: flexible - without cable end
    Power circuit : spring clamp terminal 1 cable(s) 1...35 mm² - cable stiffness: flexible - with cable end
    Power circuit : spring clamp terminal 1 cable(s) 1...35 mm² - cable stiffness: solid - without cable end
    Power circuit : spring clamp terminal 2 cable(s) 1...25 mm² - cable stiffness: solid - without cable end
    Power circuit : spring clamp terminal 1 cable(s) 1...35 mm² - cable stiffness: flexible - without cable end
    Power circuit : spring clamp terminal 2 cable(s) 1...25 mm² - cable stiffness: flexible - without cable end
    Power circuit : spring clamp terminal 2 cable(s) 1...25 mm² - cable stiffness: flexible - with cable end
    tightening torque
    Power circuit: 70.8 lbf.in (8 N.m) - on screw clamp terminals - cable 0.04...0.05 in² (25...35 mm²) hexagonal 0.16 in (4 mm)
    Power circuit : 5 N.m - on screw clamp terminals - cable 2.5...25 mm² hexagonal 4 mm
    operating time
    12...26 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    6 Mcycles
    operating rate
    3600 cyc/h at <= 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.6 Uc drop-out at 140 °F (60 °C), AC 50/60 Hz
    0.8...1.1 Uc operational at 140 °F (60 °C), AC 50 Hz
    0.85...1.1 Uc operational at 140 °F (60 °C), AC 60 Hz
    inrush power in VA
    140 VA at 68 °F (20 °C) (cos ϕ 0.75) 60 Hz
    160 VA at 68 °F (20 °C) (cos ϕ 0.75) 50 Hz
    hold-in power consumption in VA
    13 VA at 68 °F (20 °C) (cos ϕ 0.3) 60 Hz
    15 VA at 68 °F (20 °C) (cos ϕ 0.3) 50 Hz
    heat dissipation
    4...5 W at 50/60 Hz
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on de-energisation (between NC and NO contact)
    1.5 ms on energisation (between NC and NO contact)
    insulation resistance
    > 10 MOhm signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    23...140 °F (-5...60 °C)
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    permissible ambient air temperature around the device
    -40...158 °F (-40...70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without derating in temperature
    fire resistance
    1562 °F (850 °C) conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Vibrations contactor closed 4 Gn, 5...300 Hz
    Shocks contactor open 10 Gn for 11 ms
    Shocks contactor closed 15 Gn for 11 ms
    height
    4.8 in (122 mm)
    width
    2.17 in (55 mm)
    depth
    4.72 in (120 mm)
    product weight
    1.9 lb(US) (0.86 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 09/03/18
    Size 1.5 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Date 21/09/17
    Size 199.4 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 09/11/17
    Size 224.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.