Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

contactor TeSys LC1-D - 3 poles - AC-3 440V 65 A - coil 12 V DC

Show more characteristics >
Add to My Products Remove from My Products

LC1D65JW is replaced by:
Product
Qty
LC1D65AJD
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range of product
    TeSys D
    range
    TeSys
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-2
    AC-3
    AC-4
    control circuit type
    DC wide range
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    80 A (<= 140 °F (60 °C)) at <= 440 V AC AC-1 power circuit
    65 A (<= 140 °F (60 °C)) at <= 440 V AC AC-3 power circuit
    motor power kW
    30 kW at 380...400 V AC 50/60 Hz
    30 kW at 415 V AC 50/60 Hz
    30 kW at 440 V AC 50/60 Hz
    37 kW at 1000 V AC 50/60 Hz
    37 kW at 500 V AC 50/60 Hz
    37 kW at 660...690 V AC 50/60 Hz
    18.5 kW at 220...230 V AC 50/60 Hz
    motor power hp
    10 hp at 230/240 V AC 60 Hz 1P motors conforming to CSA
    10 hp at 230/240 V AC 60 Hz 1P motors conforming to UL
    20 hp at 200/208 V AC 60 Hz 3P motors conforming to CSA
    20 hp at 200/208 V AC 60 Hz 3P motors conforming to UL
    20 hp at 230/240 V AC 60 Hz 3P motors conforming to CSA
    20 hp at 230/240 V AC 60 Hz 3P motors conforming to UL
    5 hp at 115 V AC 60 Hz 1P motors conforming to CSA
    5 hp at 115 V AC 60 Hz 1P motors conforming to UL
    50 hp at 460/480 V AC 60 Hz 3P motors conforming to CSA
    50 hp at 460/480 V AC 60 Hz 3P motors conforming to UL
    50 hp at 575/600 V AC 60 Hz 3P motors conforming to CSA
    50 hp at 575/600 V AC 60 Hz 3P motors conforming to UL
    [Uc] control circuit voltage
    12 V DC
    connections - terminals
    Control circuit: screw clamp terminal 1 cable 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without
    Control circuit: screw clamp terminal 2 cable 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without
    Power circuit: screw clamp terminal 1 cable 0...0.05 in² (1...35 mm²) - cable stiffness: solid - without
    Power circuit: screw clamp terminal 2 cable 0...0.04 in² (1...25 mm²) - cable stiffness: solid - without
    Power circuit: screw clamp terminal 1 cable 0...0.05 in² (1...35 mm²) - cable stiffness: flexible - without
    Control circuit: screw clamp terminal 1 cable 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - with
    Control circuit: screw clamp terminal 2 cable 0...0 in² (1...2.5 mm²) - cable stiffness: flexible - without
    Control circuit: screw clamp terminal 2 cable 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - with
    Power circuit: screw clamp terminal 2 cable 0...0.04 in² (1...25 mm²) - cable stiffness: flexible - with
    Power circuit: screw clamp terminal 2 cable 0...0.05 in² (1...35 mm²) - cable stiffness: flexible - without
    Power circuit: screw clamp terminal 2 cable 0...0.05 in² (1...35 mm²) - cable stiffness: solid - with
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    protective cover
    With
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    auxiliary contact composition
    1 NO + 1 NC
    control circuit voltage limits
    0.1...0.3 Uc at 140 °F (60 °C) drop-out
    0.75...1.25 Uc at 140 °F (60 °C) operational
    time constant
    34 ms
    [Ui] rated insulation voltage
    600 V control circuit certifications CSA
    600 V control circuit certifications UL
    600 V power circuit certifications CSA
    600 V power circuit certifications UL
    690 V control circuit conforming to IEC 60947-1
    690 V power circuit conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947
    overvoltage category
    III
    mounting support
    Plate
    Rail
    flame retardance
    V1 conforming to UL 94
    tightening torque
    Power circuit: 44.25 lbf.in (5 N.m) - on screw clamp terminal - with screwdriver flat Ø 6 mm
    Control circuit: 10.62 lbf.in (1.2 N.m) - on screw clamp terminal - with screwdriver Philips No 2
    Control circuit: 10.62 lbf.in (1.2 N.m) - on screw clamp terminal - with screwdriver flat Ø 6 mm
    Power circuit: 44.25 lbf.in (5 N.m) - on screw clamp terminal - with screwdriver flat Ø 8 mm
    System Voltage
    <= 690 V AC 25...400 Hz power circuit
    [Ith] conventional free air thermal current
    10 A at <= 140 °F (60 °C) control circuit
    80 A at <= 140 °F (60 °C) power circuit
    Irms rated making capacity
    1000 A at 440 V power circuit conforming to IEC 60947
    250 A DC control circuit conforming to IEC 60947-5-1
    rated breaking capacity
    1000 A at 440 V power circuit conforming to IEC 60947
    associated fuse rating
    10 A gG control circuit conforming to IEC 60947-5-1
    125 A gG at <= 690 V coordination type 1 power circuit
    125 A gG at <= 690 V coordination type 2 power circuit
    power dissipation per pole
    4.2 W AC-3
    6.4 W AC-1
    inrush power in W
    19 W at 68 °F (20 °C)
    hold-in power consumption in W
    7.4 W at 68 °F (20 °C)
    operating time
    20 ms opening
    50 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    10000000 cycles
    operating rate
    3600 cyc/h at <= 140 °F (60 °C)
    minimum switching current
    5 mA control circuit
    minimum switching voltage
    17 V control circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contacts
    1.5 ms on energisation between NC and NO contacts
    insulation resistance
    > 10 MOhm control circuit
    rated operational power in W
    11000 W at 400 V AC-4
    30000 W at 400 V AC-3
    height
    5 in (127 mm)
    width
    3.35 in (85 mm)
    depth
    6.93 in (176 mm)
    product weight
    4.82 lb(US) (2.185 kg)
    Environment
    standards
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    product certifications
    BV
    CCC
    CSA
    DNV
    GL
    GOST
    LROS (Lloyds register of shipping)
    RINA
    UL
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    ambient air temperature for operation
    23...140 °F (-5...60 °C)
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    permissible ambient air temperature around the device
    -40...158 °F (-40...70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without derating in temperature
    fire resistance
    1562 °F (850 °C) conforming to IEC 60695-2-1
    shock resistance
    10 gn contactor opened
    15 gn contactor closed
    vibration resistance
    2 gn 5...300 Hz contactor opened
    4 gn 5...300 Hz contactor closed
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • Italian
    • Finnish
    • German
    • Chinese
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys D - LC.D40-65, Czech Republic (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    LC1/LC2 D40...D95 - 80 to 95 A contactors and reversing contactors (Version 12)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys D - LC.D40-65 (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys D 40, 50, 65A - EoLi (Version 1.0)
    Date 21/09/17
    Size 199.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 07/05/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys D 40, 50, 65A - PEP (Version 1.0)
    Date 09/11/17
    Size 224.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 07/05/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.