Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric

Range: TeSys D

Contactors

LC1D80008T6

Schneider Eletric
Range: TeSys D

Contactors

LC1D80008T6

TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 125 A - 480 V AC 60 Hz coil

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    2 NO + 2 NC
    System Voltage
    <= 690 V AC power circuit
    <= 300 V DC 25...400 Hz power circuit
    [Ie] rated operational current
    125 A (<= 140 °F (60 °C)) at <= 440 V AC AC-1 power circuit
    control circuit type
    AC 60 Hz
    [Uc] control circuit voltage
    480 V AC 60 Hz
    [Uimp] rated impulse withstand voltage
    Conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    125 A at <= 140 °F (60 °C) power circuit
    Irms rated making capacity
    1100 A at 440 V power circuit conforming to IEC 60947
    rated breaking capacity
    1100 A at 440 V power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    135 A <= 104 °F (40 °C) 10 min power circuit
    640 A <= 104 °F (40 °C) 10 s power circuit
    990 A <= 104 °F (40 °C) 1 s power circuit
    320 A <= 104 °F (40 °C) 1 min power circuit
    associated fuse rating
    160 A gG at <= 690 V coordination type 2 power circuit
    200 A gG at <= 690 V coordination type 1 power circuit
    average impedance
    0.8 mOhm at 50 Hz - Ith 125 A power circuit
    [Ui] rated insulation voltage
    1000 V power circuit conforming to IEC 60947-4-1
    600 V power circuit certifications CSA
    600 V power circuit certifications UL
    electrical durability
    0.8 Mcycles 125 A AC-1 at Ue <= 440 V
    power dissipation per pole
    12.5 W AC-1
    safety cover
    Without
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    CCC
    CSA
    DNV
    GL
    GOST
    LROS (Lloyds register of shipping)
    RINA
    UL
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 0...0 in² (1...2.5 mm²) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0 in² (1...2.5 mm²) - cable stiffness: flexible - with cable end
    Power circuit: connector 1 cable(s) 0.01...0.08 in² (4...50 mm²) - cable stiffness: flexible - without cable end
    Power circuit: connector 2 cable(s) 0.01...0.04 in² (4...25 mm²) - cable stiffness: flexible - without cable end
    Power circuit: connector 1 cable(s) 0.01...0.08 in² (4...50 mm²) - cable stiffness: flexible - with cable end
    Power circuit: connector 2 cable(s) 0.01...0.02 in² (4...16 mm²) - cable stiffness: flexible - with cable end
    Power circuit: connector 1 cable(s) 0.01...0.08 in² (4...50 mm²) - cable stiffness: solid - without cable end
    Power circuit: connector 2 cable(s) 0.01...0.04 in² (4...25 mm²) - cable stiffness: solid - without cable end
    tightening torque
    Power circuit: 79.65 lbf.in (9 N.m) - on connector - with screwdriver flat Ø 6 to Ø 8 mm
    Power circuit: 79.65 lbf.in (9 N.m) - on connector hexagonal 0.16 in (4 mm)
    Control circuit: 10.62 lbf.in (1.2 N.m) - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 10.62 lbf.in (1.2 N.m) - on screw clamp terminals - with screwdriver Philips No 2
    operating time
    20...35 ms closing
    6...20 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    10 Mcycles
    operating rate
    3600 cyc/h at <= 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.85...1.1 Uc operational at 131 °F (55 °C), AC 60 Hz
    0.3...0.6 Uc drop-out at 131 °F (55 °C), AC 60 Hz
    inrush power in VA
    220 VA at 68 °F (20 °C) (cos ϕ 0.75) 60 Hz
    hold-in power consumption in VA
    22 VA at 68 °F (20 °C) (cos ϕ 0.3) 60 Hz
    heat dissipation
    6...10 W at 60 Hz
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    23...140 °F (-5...60 °C)
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    permissible ambient air temperature around the device
    -40...158 °F (-40...70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without derating in temperature
    fire resistance
    1562 °F (850 °C) conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Shocks contactor open 8 Gn for 11 ms
    Vibrations contactor closed 3 Gn, 5...300 Hz
    Shocks contactor closed 10 Gn for 11 ms
    height
    5 in (127 mm)
    width
    3.78 in (96 mm)
    depth
    5.51 in (140 mm)
    product weight
    4.06 lb(US) (1.84 kg)
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 09/03/18
    Size 1.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/11/17
    Size 510.7 KB
    Date 08/02/18
    Size 1.9 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 20/07/18
    Size 289.1 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 18/09/17
    Size 194.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.