Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TeSys LC1D.K capacitor duty contactor - 3P - 33.3 kVAR - 415 V - 400 V AC coil

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys LC1D.K
    product or component type
    Capacitor duty contactor
    device short name
    LC1DPK
    contactor application
    Power factor correction
    utilisation category
    AC-6B
    poles description
    3P
    power pole contact composition
    3 NO
    device location in system
    Line interruption
    Inside delta interruption
    System Voltage
    <= 690 V AC 50/60 Hz power circuit
    reactive power rating
    30 kvar at 400...415 V AC 50/60 Hz <= 60 °C
    50 kvar at 660...690 V AC 50/60 Hz <= 60 °C
    17 kvar at 230 V AC 50/60 Hz <= 60 °C
    32 kvar at 440 V AC 50/60 Hz <= 60 °C
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    400 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 2 NC signalling circuit
    3 NO early make power circuit
    electrical durability
    300000 cycles at Ue 400 V
    200000 cycles at Ue 690 V
    mounting support
    DIN rail
    Plate
    standards
    IEC 60947-4-1
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    product certifications
    CCC
    CSA
    IEC
    UL
    EAC
    KC
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 0...0 in² (1...2.5 mm²) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without cable end
    Power circuit: screw clamp terminals 1 cable(s) 0...0.05 in² (1...35 mm²) - cable stiffness: solid - without cable end
    Power circuit: screw clamp terminals 2 cable(s) 0...0.04 in² (1...25 mm²) - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with or without cable end
    Power circuit : screw clamp terminals 1 cable(s) 1...35 mm² - cable stiffness: flexible - with or without cable end
    Power circuit : screw clamp terminals 2 cable(s) 1...25 mm² - cable stiffness: flexible - with or without cable end
    tightening torque
    Control circuit: 15.04 lbf.in (1.7 N.m) - on screw clamp terminals
    Power circuit : 5 N.m - on screw clamp terminals - cable 1...25 mm²
    Power circuit : 8 N.m - on screw clamp terminals - cable 35 mm²
    operating rate
    240 cyc/h
    Complementary
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    Environment
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068-2-30
    ambient air temperature for operation
    23...140 °F (-5...60 °C)
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    operating altitude
    9842.52 ft (3000 m) without derating
    height
    6.54 in (166 mm)
    width
    2.17 in (55 mm)
    depth
    6.14 in (156 mm)
    product weight
    2.87 lb(US) (1.3 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    CB TeSys D - LC1DPK-TK France (Version 1.0)
    Date 10/11/17
    Size 512.9 KB
    CCC TeSys D - LC1DPK-TK, France (Version 1.0)
    Date 10/11/17
    Size 1.4 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    LC1D.K Contactors for switching capacitor banks (Version 05)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys D - LC1DPK-TK (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys D 40, 50, 65A - EoLi (Version 1.0)
    Date 21/09/17
    Size 199.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys D 40, 50, 65A - PEP (Version 1.0)
    Date 09/11/17
    Size 224.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.