Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

PowerLogic EM4300 Energy Meter - 1000A - Zigbee communication - class 1

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product name
    PowerLogic EM4300
    device short name
    EM4310
    product or component type
    Energy meter
    communication port protocol
    Zigbee : 2400 MHz,
    Complementary
    type of data
    Active and reactive power
    Active and reactive energy
    Apparent energy
    Voltage
    Current
    Frequency
    Apparent power
    metering type
    Active, reactive, apparent energy (signed, two quadrant)
    [Us] rated supply voltage
    100...277 V AC ±10%
    Line Rated Current
    1000 A
    network frequency
    50 Hz
    60 Hz
    measurement accuracy
    1 % active energy
    input type
    Rogowski coil 20...1200 A - at <= 65 °C, cable length = 1.5 m
    mounting support
    DIN rail
    Panel mounting
    communication network type
    Wireless Zigbee 10 mW 2.4 GHz 10 m
    local signalling
    Green/red LED : status
    display type
    Without display
    ambient air temperature for operation
    14...131 °F (-10...55 °C)
    connections - terminals
    Bottom screw terminals 0.2...2.5 mm²
    tightening torque
    0.5 N.m
    wire stripping length
    7 mm
    power consumption in W
    2 W
    product compatibility
    Powerlogic ComX data logger
    MPM SmartStruxure Lite
    mounting mode
    Clip-on
    By screws
    measurement category
    Category III
    type of installation
    Indoor
    isolation voltage
    300 V III class II conforming to IEC 61010-1
    supply current
    <= 0.4 A
    protection type
    Switch-disconnector fuse 10 A measuring input
    Environment
    IP degree of protection
    IP20
    pollution degree
    2
    relative humidity
    90 % at 37 °C
    operating altitude
    0...6561.68 ft (0...2000 m)
    radio agreement
    FCC
    IC
    R&TTE
    standards
    UL 61010-1 ed. 3
    EN 62311 2008
    ETSI EN 301 489-1 v1.9.2
    ETSI EN 301 489-17 v2.2.1, 2012
    ETSI EN 300 328 V1.8.1
    EN 61010-1 ed. 3
    EN 61326-1 2013
    ETSI EN 300 440-1 v1.6.1
    ETSI EN 300 440-2 V1.4.1
    FCC CFR 47 part 15
    RSS 210 issue 8
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    1999/5/EC - R&TTE directive
    product certifications
    FCC
    IC
    CE
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Catalog
    Date
    Size
    Add to My Documents
    PowerLogic Catalog - 272 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.1)
    PowerLogic Catalogue - 272 pages - Print File (NO PRINTED VERSION AVAILABLE) (Version 8.2)
    Wireless Metering System Catalogue (Version 1.0)
    Date 22/02/19
    Size 991.4 KB
    User guide
    Date
    Size
    Add to My Documents
    EM4300 series user manual -FR (Version 02)
    PowerLogic™ EM4300 series user manual (Version 02)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    PowerLogic EM4300 series installation sheet -EN-ES-FR-DE-IT-PT (Version 04)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.