Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

APC Smart-UPS C 1000VA LCD RM 2U 120V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS C 1000VA LCD RM 2U 120V
    Includes
    CD with software , Documentation CD , Installation guide , Rack Mounting brackets , USB cable
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Antigua And Barbuda , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Colombia , Costa Rica , Dominican Republic , Ecuador , El Salvador , Guadeloupe , Guyana , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    600 Watts / 1000 VA
    Max Configurable Power (Watts)
    600 Watts / 1000 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    8 feet (2.44 meters)
    Input voltage range for main operations
    93 - 130 V
    Input voltage adjustable range for mains operation
    85 - 136V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    APCRBC124
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    RJ-45 Serial , USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    --
    Surge Protection and Filtering
    Surge energy rating
    455 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    3.5 inches (89.0 mm)
    Maximum Width
    17.0 inches (432.0 mm)
    Maximum Depth
    16.0 inches (406.0 mm)
    Rack Height
    2 U
    Net Weight
    45.15 lbs (20.52 kg)
    Shipping Weight
    49.12 lbs (22.33 kg)
    Shipping Height
    9.5 inches (241.0 mm)
    Shipping Width
    21.5 inches (546.0 mm)
    Shipping Depth
    23.0 inches (584.0 mm)
    Color
    Black
    Units per Pallet
    16.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    42.000 dB
    Online Thermal Dissipation
    81.000 BTU/hr
    Conformance
    Approvals
    CSA , NOM , UL 1778
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Danish
    • Slovenian
    • French
    • Finnish
    • Serbian
    • Dutch
    • Norwegian
    • Greek
    • Lithuanian
    • Croatian
    • Estonian
    Catalog
    Date
    Size
    Add to My Documents
    Smart-UPS C Brochure LCD 230V (SMC) (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Addendum Smart-UPS C 1000/1500 VA 120/230 Vac Tower/Rack-Mount 2U (Version 1)
    Installation Guide Smart-UPS C 1000/1500/2000/3000kVA 120/230Vac (Version 11)
    Addendum - California Proposition 65 Warning Statement (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA certificate of Compliance for Smart-UPS, Smart-UPS Online, Smart-UPS Accessories (Version 2)
    Smart UPS SMC1000, SMC1500, SMC1000-2U, SMC1500-2U FCC test report (Version 0)
    CSA certificate of Compliance for Smart-UPS, Smart-UPS Online, Smart-UPS Accessories (Version 4)
    Smart UPS SMC1000, SMC1500, SMC1000-2U, SMC1500-2U 120V UL certificate (Version 1)
    Warranty
    Date
    Size
    Add to My Documents
    Installation de l'onduleur Smart-UPS C 1000/1500 VA 120/230 VCA RM2U (Version 4)
    Utilisation de l'onduleur Smart-UPS C 1000/1500 VA 120/230 VCA RM2U (Version 1)
    Handout
    Date
    Size
    Add to My Documents
    New Smart-UPS Generation Comparison - with SmartConnect (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.