Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

APC Smart-UPS 1500VA LCD 120V

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS 1500VA LCD 120V
    Includes
    CD with software , Documentation CD , Smart UPS signalling RS-232 cable , USB cable
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Anguilla , Antigua And Barbuda , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Guatemala , Haiti , Honduras , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , Trinidad And Tobago , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    1000 Watts / 1440 VA
    Max Configurable Power (Watts)
    1000 Watts / 1440 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (8) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    6 feet (1.83 meters)
    Input voltage range for main operations
    82 - 144 V
    Input voltage adjustable range for mains operation
    75 - 154V
    Maximum Input Current
    0 A
    Input Breaker Capacity
    0 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC7
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    --
    Surge Protection and Filtering
    Surge energy rating
    459 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    8.62 inches (219.0 mm)
    Maximum Width
    6.73 inches (171.0 mm)
    Maximum Depth
    17.28 inches (439.0 mm)
    Rack Height
    0 U
    Net Weight
    53.0 lbs (24.09 kg)
    Shipping Weight
    59.9 lbs (27.23 kg)
    Shipping Height
    14.8 inches (376.0 mm)
    Shipping Width
    12.91 inches (328.0 mm)
    Shipping Depth
    23.43 inches (595.0 mm)
    Master Carton Units
    0.0
    Master Carton Weight
    0.0 lbs
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    135.000 BTU/hr
    Conformance
    Approvals
    CSA , ENERGY STAR V1.0 (USA) , UL 1778
    Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Brochure
    Date
    Size
    Add to My Documents
    Smart-UPS Brochure LCD 120V (SMT/SMX)
    Certificate
    Date
    Size
    Add to My Documents
    Date 17/03/16
    Size 73.2 KB
    Date 26/11/15
    Size 49.3 KB
    Date 22/02/17
    Size 68.2 KB
    Date 11/04/17
    Size 1.6 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 20/02/17
    Size 131.6 KB
    Application solutions
    Date
    Size
    Add to My Documents
    Date 23/03/17
    Size 82 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 08/07/17
    Size 421.7 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS (Less than 1500)
    Date 08/07/17
    Size 444.7 KB
    Date 08/07/17
    Size 444.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.