Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric

View all TeSys Vario, Mini-Vario

TeSys Vario, Mini-Vario - VCF2GE

Enclosed switch

Schneider Eletric
View all TeSys Vario, Mini-Vario
TeSys Vario, Mini-Vario - VCF2GE
Enclosed switch

TeSys Vario enclosed, emergency switch disconnector, 32A

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys VARIO
    device short name
    VCF
    product or component type
    Enclosed emergency stop switch disconnector
    performance level
    High performance
    poles description
    3P
    control type
    Rotary handle
    handle colour
    Red
    handle front plate colour
    Yellow
    rotary handle padlocking
    1 to 3 padlocks with 0.16...0.31 in (4...8 mm)
    Complementary
    marking
    0 - 1
    System Voltage
    690 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ithe] conventional enclosed thermal current
    32 A
    [Ie] rated operational current
    29 A AC-23A 400 V
    rated operational power in W
    11 kW at 400 V AC-3
    15 kWat 400 V AC-23
    intermittent duty class
    30
    making capacity
    400 Aat 400 V AC-21A
    400 Aat 400 V AC-22A
    400 Aat 400 V AC-23A
    [Icm] rated short-circuit making capacity
    1 kA at 400 V at Ipeak
    [Icw] rated short-time withstand current
    480 A at 400 V during 1 s
    rated conditional short-circuit current
    10 kA at 400 V - associated fuse 50 A aM
    10 kA at 400 V - associated fuse 50 A gG
    breaking capacity
    320 Aat 400 V (AC-21A)
    320 Aat 400 V (AC-22A)
    320 Aat 400 V (AC-23A)
    mechanical durability
    100000 cycles
    electrical durability
    30000 cycles DC-1...5
    100000 cycles AC-21
    environmental characteristic
    Standard environment
    suitability for isolation
    Yes
    connections - terminals
    Screw clamp terminals cable 0.01 in² (6 mm²) - cable stiffness: flexible - with cable end cable end
    Screw clamp terminals cable 0.02 in² (10 mm²) - cable stiffness: solid -
    tightening torque
    18.58 lbf.in (2.1 N.m) - on screw clamp terminals
    fire resistance
    1760 °F (960 °C) conforming to IEC 60595-2-1
    base dimension
    60 x 60 mm
    height
    5.75 in (146 mm)
    width
    3.54 in (90 mm)
    depth
    5.16 in (131 mm)
    product weight
    1.1 lb(US) (0.5 kg)
    Environment
    standards
    IEC 60204
    IEC 60947-4-1
    protective treatment
    TC
    IP degree of protection
    IP65 conforming to IEC 60529
    mechanical robustness
    Vibrations 10...150 Hz 1 gn IEC 60068-2-6
    Shocks 11 ms 30 Gn IEC 60068-2-27
    ambient air temperature for operation
    -4...122 °F (-20...50 °C)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Instruction Sheet
    Date
    Size
    Add to My Documents
    V..GE, VC.GUN, VC.GEN VARIO enclosed switch disconnectors
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.