Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys Mini-VARIO
    device short name
    VCFN
    product or component type
    Emergency stop switch disconnector
    performance level
    Standard
    poles description
    3P
    control type
    Rotary handle
    handle colour
    Red
    handle front plate colour
    Yellow
    rotary handle padlocking
    1 to 3 padlocks with 0.16...0.31 in (4...8 mm)
    Complementary
    marking
    0 - 1
    System Voltage
    690 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ithe] conventional enclosed thermal current
    16 A
    [Ie] rated operational current
    11 A AC-23Aat 400 V
    rated operational power in W
    4 kW at 400 V AC-3
    5.5 kWat 400 V AC-23
    intermittent duty class
    30
    Making capacity ( I Rms)
    200 Aat 400 V AC-21A
    200 Aat 400 V AC-22A
    200 Aat 400 V AC-23A
    [Icm] rated short-circuit making capacity
    0.5 kAat 400 V at Ipeak
    [Icw] rated short-time withstand Rms current
    140 A at 400 V during 1 s
    rated conditional short-circuit current
    6 kAat 400 V - associated fuse 20 A aM
    6 kAat 400 V - associated fuse 20 A gG
    breaking capacity
    200 Aat 400 V (AC-21A)
    200 Aat 400 V (AC-22A)
    200 Aat 400 V (AC-23A)
    mechanical durability
    50000 cycles
    electrical durability
    30000 cycles DC-1...5
    50000 cycles AC-21
    suitability for isolation
    Yes
    connections - terminals
    Control circuit: connector cable 0.01 in² (4 mm²) - cable stiffness: flexible - with cable end
    Control circuit: connector cable 0.01 in² (4 mm²) - cable stiffness: solid -
    tightening torque
    Control circuit: 6.19 lbf.in (0.7 N.m) - on connector
    fire resistance
    1760 °F (960 °C) conforming to IEC 60595-2-1
    handle front plate dimension
    60 x 60 mm
    height
    5.16 in (131 mm)
    width
    3.25 in (82.5 mm)
    depth
    4.17 in (106 mm)
    product weight
    0.93 lb(US) (0.422 kg)
    Environment
    standards
    IEC 60947-4-1
    protective treatment
    TC
    mechanical robustness
    Vibrations 10...150 Hz 1 gn IEC 60068-2-6
    Shocks 11 ms 30 Gn IEC 60068-2-27
    ambient air temperature for operation
    -4...122 °F (-20...50 °C)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Manual Motor Control Switches and Disconnects (Version 3.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 08/03/19
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 08/03/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.