Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TeSys VLS - additional pole - 125 A - door - size 2

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    VLS1P
    product or component type
    Additional pole
    performance level
    High performance
    poles description
    1P
    contacts type and composition
    1 NO
    contact operation
    Simultaneous
    range compatibility
    TeSys VARIO LS VLS3P
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes
    Complementary
    mounting location
    Left
    Right
    mounting support
    Door
    System Voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    125 A at 55 °C
    [Ithe] conventional enclosed thermal current
    100 A
    [Ie] rated operational current
    47 A (AC-23A) at 690 V
    100 A at 600 V according to UL98
    125 A (AC-21A) at 400 V
    125 A (AC-21A) at 500 V
    125 A (AC-21A) at 690 V
    125 A (AC-22A) at 400 V
    125 A (AC-22A) at 500 V
    125 A (AC-22A) at 690 V
    125 A (AC-23A) at 400 V
    100 A (AC-23A) at 500 V
    rated operational power in W
    45 kW at 500 V (AC-23A)
    45 kW at 690 V (AC-23A)
    55 kW at 400 V (AC-23A)
    intermittent duty class
    Class 120 - 60 %
    Making capacity ( I Rms)
    187.5 A at 690 V (AC-21A)
    375 A at 690 V (AC-22A)
    1250 A at 690 V (AC-23A)
    [Icm] rated short-circuit making capacity
    3550 A at 690 V
    [Icw] rated short-time withstand Rms current
    2500 A at 690 V during 1 s
    rated conditional short-circuit current
    50 kA at 400 V - associated fuse 125 A gG
    breaking capacity
    187.5 A at 690 V AC-21A
    375 A at 690 V AC-22A
    1000 A at 690 V AC-23A
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles AC-21
    connections - terminals
    Power circuit : screw clamp terminals cable 70 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminals cable 50 mm² - cable stiffness: solid
    tightening torque
    Power circuit : 5...6 N.m - on screw clamp terminals
    height
    3.94 in (100 mm)
    width
    0.91 in (23 mm)
    depth
    1.73 in (43.9 mm)
    product weight
    0.24 lb(US) (0.11 kg)
    colour
    Grey
    Environment
    standards
    IEC 60947-3
    CSA C22.2 No 4
    UL98
    product certifications
    GL
    IP degree of protection
    IP20 conforming to IEC 60529
    mechanical robustness
    Vibrations 2...100 Hz Fc 0.7 g IEC 60068-2-6
    Shocks Ea 15 gn IEC 60068-2-27
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    fire resistance
    1760 °F (960 °C) conforming to IEC 60695-2-11
    Offer Sustainability
    RoHS (date code: YYWW)
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    Catalog
    Date
    Size
    Add to My Documents
    TeSys VLS Disconnect Switches (Version 1.0)
    Date 12/09/17
    Size 13.2 MB
    CAD
    Date
    Size
    Add to My Documents
    4TH AUX POLE FOR GA C VERSION (Version 1.0)
    Date 12/09/17
    Size 5.6 KB
    Date 12/09/17
    Size 65.5 KB
    Date 12/09/17
    Size 243.2 KB
    Date 12/09/17
    Size 6.6 KB
    Brochure
    Date
    Size
    Add to My Documents
    TeSys VLS Sectionneurs UL98 et UL60947-4-1 (Version 1.0)
    TeSys VLS UL98 and UL60947-4-1 (Version 1.0)
    Date 12/09/17
    Size 1.5 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Add-on blocks and accessories for VLS series (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.