Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric

View all TeSys VLS

TeSys VLS - VLS3P016R1

Switch disconnectors

Schneider Eletric
View all TeSys VLS
TeSys VLS - VLS3P016R1
Switch disconnectors

TeSys VLS - Body switch disconnector - 3 poles - 16 A - on DIN rail

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys VARIO LS
    device short name
    VLS3P
    product or component type
    Switch body
    performance level
    High performance
    poles description
    3P
    contacts type and composition
    3 NO
    network type
    AC
    network frequency
    50/60 Hz
    control type
    Rotary handle
    rotary handle mounting style
    Direct
    handle colour
    Black
    handle front plate colour
    Grey
    suitability for isolation
    Yes
    Complementary
    rotary handle padlocking
    1 padlock 4 mm
    marking
    0 - 1
    mounting support
    Back mounting on DIN rail
    fixing mode
    By clips back
    System Voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    16 A at 55 °C
    [Ithe] conventional enclosed thermal current
    16 A
    [Ie] rated operational current
    16 A (AC-21A) at 400 V
    16 A (AC-21A) at 500 V
    16 A (AC-21A) at 690 V
    16 A (AC-22A) at 400 V
    16 A (AC-22A) at 500 V
    16 A (AC-22A) at 690 V
    16 A (AC-23A) at 400 V
    16 A (AC-23A) at 500 V
    16 A (AC-23A) at 690 V
    16 A at 600 V according to UL 508
    rated operational power in W
    11 kW at 690 V (AC-23A)
    7.5 kW at 500 V (AC-23A)
    7.5 kW at 400 V (AC-23A)
    intermittent duty class
    Class 120 - 60 %
    making capacity
    24 A at 690 V (AC-21A)
    48 A at 690 V (AC-22A)
    160 A at 690 V (AC-23A)
    [Icm] rated short-circuit making capacity
    1128 A at 690 V
    [Icw] rated short-time withstand current
    800 A at 690 V during 1 s
    rated conditional short-circuit current
    50 kA at 400 V - associated fuse 16 A gG
    breaking capacity
    24 A at 690 V AC-21A
    48 A at 690 V AC-22A
    128 A at 690 V AC-23A
    device composition
    Handle
    Switch
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles AC-21A
    connections - terminals
    Power circuit : screw clamp terminals cable 16 mm² - cable stiffness: flexible - without cable end
    Power circuit: screw clamp terminals cable 0.02 in² (10 mm²) - cable stiffness: solid
    tightening torque
    Power circuit : 1.8...2 N.m - on screw clamp terminals
    height
    2.95 in (75 mm)
    width
    1.42 in (36 mm)
    depth
    3.07 in (78 mm)
    product weight
    0.3 lb(US) (0.135 kg)
    colour
    Grey
    Environment
    standards
    IEC 60947-3
    UL 508
    CSA C22.2 No 14
    product certifications
    GL
    IP degree of protection
    IP20 conforming to IEC 60529
    mechanical robustness
    Vibrations 2...100 Hz Fc 0.7 g IEC 60068-2-6
    Shocks 11 ms Ea 15 gn IEC 60068-2-27
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    fire resistance
    1760 °F (960 °C) conforming to IEC 60695-2-11
    Offer Sustainability
    RoHS (date code: YYWW)
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 12/09/17
    Size 13.2 MB
    CAD
    Date
    Size
    Add to My Documents
    COMPLETE W/RED HANDLE 16A
    Date 12/09/17
    Size 10.4 KB
    Date 12/09/17
    Size 82.2 KB
    Date 12/09/17
    Size 292.6 KB
    Date 12/09/17
    Size 12.4 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 12/09/17
    Size 1.5 MB
    Date 12/09/17
    Size 1.5 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 15/11/18
    Size 7.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.