Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TeSys VLS - Body switch disconnector - 3 poles - 32 A - on door

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys VARIO LS
    device short name
    VLS3P
    product or component type
    Switch body
    performance level
    High performance
    poles description
    3P
    contacts type and composition
    3 NO
    network type
    AC
    network frequency
    50/60 Hz
    Complementary
    mounting support
    Door
    System Voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    32 A at <= 55 °C
    [Ithe] conventional enclosed thermal current
    32 A
    [Ie] rated operational current
    25 A (AC-23A) at 500 V
    25 A (AC-23A) at 690 V
    32 A (AC-21A) at 400 V
    32 A (AC-21A) at 500 V
    32 A (AC-21A) at 690 V
    32 A (AC-22A) at 400 V
    32 A (AC-22A) at 500 V
    32 A (AC-22A) at 690 V
    32 A (AC-23A) at 400 V
    32 A at 600 V according to UL 508
    rated operational power in W
    22 kW at 690 V (AC-23A)
    18.5 kW at 500 V (AC-23A)
    15 kW at 400 V (AC-23A)
    intermittent duty class
    Class 120 - 60 %
    Making capacity ( I Rms)
    320 A at 690 V] (AC-23A)
    48 A at 690 V] (AC-21A)
    96 A at 690 V] (AC-22A)
    [Icm] rated short-circuit making capacity
    1128 A at 690 V
    [Icw] rated short-time withstand Rms current
    800 A at 690 V during 1 s
    rated conditional short-circuit current
    50 kA at 400 V - associated fuse 32 A gG
    breaking capacity
    48 A at 690 V AC-21A
    96 A at 690 V AC-22A
    256 A at 690 V AC-23A
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles AC-21A
    connections - terminals
    Power circuit : screw clamp terminals cable 16 mm² - cable stiffness: flexible - without cable end
    Power circuit: screw clamp terminals cable 0.02 in² (10 mm²) - cable stiffness: solid
    tightening torque
    Power circuit : 1.8...2 N.m - on screw clamp terminals
    height
    2.87 in (73 mm)
    width
    1.77 in (45 mm)
    depth
    3.07 in (78 mm)
    product weight
    0.3 lb(US) (0.135 kg)
    colour
    Grey
    Environment
    standards
    IEC 60947-3
    UL 508
    CSA C22.2 No 14
    product certifications
    GL
    IP degree of protection
    IP20 conforming to IEC 60529
    mechanical robustness
    Vibrations 2...100 Hz Fc 0.7 g IEC 60068-2-6
    Shocks 11 ms Ea 15 gn IEC 60068-2-27
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    fire resistance
    1760 °F (960 °C) conforming to IEC 60695-2-11
    Offer Sustainability
    RoHS (date code: YYWW)
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    Catalog
    Date
    Size
    Add to My Documents
    TeSys VLS Disconnect Switches (Version 1.0)
    Date 12/09/17
    Size 13.2 MB
    CAD
    Date
    Size
    Add to My Documents
    DOOR MOUNT VERSION W/SHAFT 32A (Version 1.0)
    Date 12/09/17
    Size 8.2 KB
    Date 12/09/17
    Size 77.7 KB
    Date 12/09/17
    Size 287.7 KB
    Date 12/09/17
    Size 10.7 KB
    Brochure
    Date
    Size
    Add to My Documents
    TeSys VLS Sectionneurs UL98 et UL60947-4-1 (Version 1.0)
    TeSys VLS UL98 and UL60947-4-1 (Version 1.0)
    Date 12/09/17
    Size 1.5 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Add-on blocks and accessories for VLS series (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.