Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TeSys VLS - Body switch disconnector - 3 poles - 63 A - on DIN rail

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys VARIO LS
    device short name
    VLS3P
    product or component type
    Switch body
    performance level
    High performance
    poles description
    3P
    contacts type and composition
    3 NO
    network type
    AC
    network frequency
    50/60 Hz
    control type
    Rotary handle
    rotary handle mounting style
    Direct
    handle colour
    Black
    handle front plate colour
    Grey
    suitability for isolation
    Yes
    Complementary
    rotary handle padlocking
    1 padlock 4 mm
    marking
    0 - 1
    mounting support
    Back mounting on DIN rail
    fixing mode
    By clips back
    System Voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    63 A at <= 55 °C
    [Ithe] conventional enclosed thermal current
    63 A
    [Ie] rated operational current
    63 A (AC-21A) at 400 V
    63 A (AC-21A) at 500 V
    63 A (AC-21A) at 690 V
    63 A (AC-22A) at 400 V
    63 A (AC-22A) at 500 V
    63 A (AC-22A) at 690 V
    63 A (AC-23A) at 400 V
    63 A (AC-23A) at 500 V
    47 A (AC-23A) at 690 V
    60 A at 600 V according to UL98
    rated operational power in W
    45 kW at 500 V (AC-23A)
    45 kW at 690 V (AC-23A)
    30 kW at 400 V (AC-23A)
    intermittent duty class
    Class 120 - 60 %
    Making capacity ( I Rms)
    94.5 A at 690 V (AC-21A)
    189 A at 690 V (AC-22A)
    630 A at 690 V (AC-23A)
    [Icm] rated short-circuit making capacity
    3550 A at 690 V
    [Icw] rated short-time withstand Rms current
    2500 A at 690 V during 1 s
    rated conditional short-circuit current
    50 kA at 400 V - associated fuse 63 A gG
    breaking capacity
    94.5 A at 690 V AC-21A
    189 A at 690 V AC-22A
    504 A at 690 V AC-23A
    device composition
    Handle
    Switch
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles AC-21
    connections - terminals
    Power circuit : screw clamp terminals cable 70 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminals cable 50 mm² - cable stiffness: solid
    tightening torque
    Power circuit : 5...6 N.m - on screw clamp terminals
    height
    2.95 in (75 mm)
    width
    2.76 in (70 mm)
    depth
    3.94 in (100 mm)
    product weight
    0.8 lb(US) (0.365 kg)
    colour
    Grey
    Environment
    standards
    IEC 60947-3
    CSA C22.2 No 4
    UL98
    product certifications
    GL
    IP degree of protection
    IP20 conforming to IEC 60529
    mechanical robustness
    Vibrations 2...100 Hz Fc 0.7 g IEC 60068-2-6
    Shocks 11 ms Ea 15 gn IEC 60068-2-27
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    fire resistance
    1760 °F (960 °C) conforming to IEC 60695-2-11
    Offer Sustainability
    RoHS (date code: YYWW)
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    Catalog
    Date
    Size
    Add to My Documents
    TeSys VLS Disconnect Switches (Version 1.0)
    Date 12/09/17
    Size 13.2 MB
    Brochure
    Date
    Size
    Add to My Documents
    TeSys VLS Sectionneurs UL98 et UL60947-4-1 (Version 1.0)
    TeSys VLS UL98 and UL60947-4-1 (Version 1.0)
    Date 12/09/17
    Size 1.5 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Pistol Grip Defeatable Handle VLSH3S7RD - VLSH3S7BD (Version 00)
    Add-on blocks and accessories for VLS series (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.