Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TeSys VLS - auxiliary contact block - 1 NC early-break - DIN rail - size 2

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    VLSA
    product or component type
    Auxiliary contact block
    performance level
    High performance
    contacts type and composition
    1 NC
    contact operation
    Early-break 1 NC
    range compatibility
    TeSys VARIO LS VLS3P
    TeSys VARIO LS VLS1P
    network type
    AC
    DC
    network frequency
    50/60 Hz
    Complementary
    mounting location
    Left
    Right
    Main device mounting support
    DIN rail
    System Voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    10 A at 55 °C
    [Ithe] conventional enclosed thermal current
    10 A
    [Ie] rated operational current
    6 A (AC-15) at 24 V AC
    6 A (AC-15) at 48 V AC
    6 A (AC-15) at 127 V AC
    3 A (AC-15) at 240 V AC
    3 A (DC-13) at 24 V DC
    1.5 A (DC-13) at 48 V DC
    0.55 A (DC-13) at 127 V DC
    0.27 A (DC-13) at 240 V DC
    minimum output current
    10 mA
    minimum output voltage
    5 V
    connections - terminals
    Control circuit : screw clamp terminals cable 2.5 mm² - cable stiffness: flexible - without cable end
    tightening torque
    Control circuit : 0.8...1 N.m - on screw clamp terminals
    height
    3.07 in (78 mm)
    width
    0.47 in (12 mm)
    depth
    1.68 in (42.6 mm)
    product weight
    0.08 lb(US) (0.035 kg)
    colour
    Grey
    Environment
    standards
    IEC 60947-3
    IEC 60947-5
    UL 508
    CSA C22.2 No 14
    product certifications
    GL
    IP degree of protection
    IP20 conforming to IEC 60529
    mechanical robustness
    Vibrations 2...100 Hz Fc 0.7 g IEC 60068-2-6
    Shocks 11 ms Ea 15 gn IEC 60068-2-27
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    fire resistance
    1562 °F (850 °C) conforming to IEC 60695-2-11
    Offer Sustainability
    RoHS (date code: YYWW)
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    Catalog
    Date
    Size
    Add to My Documents
    TeSys VLS Disconnect Switches (Version 1.0)
    Date 12/09/17
    Size 13.2 MB
    CAD
    Date
    Size
    Add to My Documents
    AUXILIARY CONTACTS, EARLY-BREAK OPERATION WITH RESPECT TO SWITCH POLE (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    TeSys VLS Sectionneurs UL98 et UL60947-4-1 (Version 1.0)
    TeSys VLS UL98 and UL60947-4-1 (Version 1.0)
    Date 12/09/17
    Size 1.5 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Add-on blocks and accessories for VLS series (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys VLS - VLSA10-11 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.