Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TeSys VLS - fuse holder for 3P switch disconnectors (up to 25 A / CC-type)

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys VARIO LS
    device short name
    VLSFH
    fuse size
    CC
    product or component type
    Fuse holder
    poles description
    3P
    network type
    AC
    [Ith] conventional free air thermal current
    25 A at 55 °C
    Complementary
    network frequency
    50/60 Hz
    mounting support
    DIN rail
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz
    connections - terminals
    Power circuit : screw clamp terminals cable 16 mm² - cable stiffness: flexible - without cable end
    Power circuit: screw clamp terminals cable 0.02 in² (10 mm²) - cable stiffness: solid
    tightening torque
    Power circuit : 1.8...2 N.m - on screw clamp terminals
    height
    2.96 in (75.2 mm)
    width
    2.07 in (52.5 mm)
    depth
    3.15 in (80.1 mm)
    product weight
    0.3 lb(US) (0.135 kg)
    Environment
    standards
    IEC 60947-3
    UL 508
    CSA C22.2 No 14
    product certifications
    GL
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -13...131 °F (-25...55 °C)
    Offer Sustainability
    RoHS (date code: YYWW)
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    Catalog
    Date
    Size
    Add to My Documents
    TeSys VLS Disconnect Switches (Version 1.0)
    Date 12/09/17
    Size 13.2 MB
    CAD
    Date
    Size
    Add to My Documents
    VLSFH1UL 3D Model (Version 1.0)
    Date 19/02/18
    Size 163.3 KB
    Date 19/02/18
    Size 631.7 KB
    FUSE HOLDER/BLOCK FOR SWITCH DISCONNECTORS (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    TeSys VLS Sectionneurs UL98 et UL60947-4-1 (Version 1.0)
    TeSys VLS UL98 and UL60947-4-1 (Version 1.0)
    Date 12/09/17
    Size 1.5 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Add-on blocks and accessories for VLS series (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.