Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric

Range: TeSys VLS

Handles and front plates

VLSH2S5BC

Schneider Eletric
Range: TeSys VLS

Handles and front plates

VLSH2S5BC

TeSys VLS - rot. handle - screwfixing - black - shaft 5 mm - 65x65 mm - I-0-II

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    VLSH
    product or component type
    Rotary handle
    range compatibility
    TeSys VARIO LS VLS3P
    handle colour
    Black
    handle front plate colour
    Grey
    rotary handle padlocking
    Without
    marking
    1 - 0 - 2
    Complementary
    fixing mode
    By 4 screws
    tightening torque
    20.35 lbf.in (2.3 N.m)
    base dimension
    65 x 65 mm
    height
    2.56 in (65 mm)
    width
    2.56 in (65 mm)
    depth
    2.28 in (58 mm)
    product weight
    0.17 lb(US) (0.078 kg)
    Environment
    IP degree of protection
    IP65
    NEMA degree of protection
    NEMA 2 for use with device conforming to UL 508
    NEMA 3R for use with device conforming to UL 508
    NEMA 4 for use with device conforming to UL 508
    NEMA 4X for use with device conforming to UL 508
    NEMA 12 for use with device conforming to UL 508
    NEMA 12K for use with device conforming to UL 508
    NEMA 1
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 12/09/17
    Size 13.2 MB
    CAD
    Date
    Size
    Add to My Documents
    BLACK ROTATING SCREW FIXING - RECESSED SELECTOR
    Brochure
    Date
    Size
    Add to My Documents
    Date 12/09/17
    Size 1.5 MB
    Date 12/09/17
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.