Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric

View all Harmony XK

Harmony XK - XKBA11300

Joystick

Schneider Eletric
View all Harmony XK
Harmony XK - XKBA11300
Joystick

XKBA light hosting application joystick controller

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XK
    product or component type
    Complete joystick controller
    product specific application
    Light hoisting applications
    Complementary
    device short name
    XKB
    bezel material
    Metal
    fixing collar material
    Metal
    sale per indivisible quantity
    1
    protective treatment
    TC
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -4...158 °F (-20...70 °C)
    overvoltage category
    Class I IEC 61140
    IP degree of protection
    IP54 IEC 60529
    standards
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-5-1
    product certifications
    CCC
    RRS
    CSA
    UL
    contact code designation
    A300
    Q300
    operator position information
    All positions
    operator profile
    Standard handle
    notch per direction
    1...3 12°-20°-28° for each direction
    mechanical durability
    1000000 cycles
    vibration resistance
    6 gn 1...70 Hz IEC 60068-2-6
    shock resistance
    20 gn 11 ms IEC 60068-2-6
    connections - terminals
    Captive screw clamp terminals <= 2 x 1.5 mm² with cable end
    Captive screw clamp terminals <= 1 x 2.5 mm² without cable end
    Captive screw clamp terminals >= 1 x 0.5 mm²
    short-circuit protection
    10 A cartridge fuse gG EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A CSA C22.2 No 14
    10 A UL 508
    10 A EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    500 V 3 IEC 60947-1
    compatibility code
    XKB
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    XKB... Joysticks exploded view (Version 00)
    Date 17/11/17
    Size 643.3 KB
    Video's
    Date
    Size
    Add to My Documents
    Joystick XKB assembly (Version 1.0)
    Date 17/11/17
    Size 15.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.