Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric

View all Osisonic

Osisonic - XX518A796KAM12

Ultrasonic sensors

Schneider Eletric
View all Osisonic

Osisonic - XX518A796KAM12

Ultrasonic sensors

ULTRASONIC PROXIMITY SENSOR - Sn 0.5 m adj - 1 NO - 3 wires

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XX5
    sensor design
    Cylindrical M18
    detection system
    Diffuse
    [Sn] nominal sensing distance
    1.64 ft (0.5 m) adjustable with remote teach push-button
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    1 NO
    wiring technique
    3-wire
    discrete output type
    PNP
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0.17...1.67 ft (0.051...0.508 m)
    beam angle
    6 °
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    enclosure material
    Valox
    front material
    Epoxy
    thread type
    M18 x 1
    supply voltage limits
    10...28 V DC
    [Sa] assured operating distance
    0.17...1.67 ft (0.051...0.508 m) (teach mode)
    maximum differential travel
    0.1 in (2.5 mm)
    blind zone
    0...2.01 in (0...51 mm)
    transmission frequency
    300 kHz
    repeat accuracy
    1.27 %
    deviation angle from 90° of object to be detected
    -7...7 °
    minimum size of detected object
    Cylinder diameter 2.5 mm at 0.49 ft (0.15 m)
    status LED
    1 LED (green) supply on
    1 LED (yellow) output state
    current consumption
    40 mA
    maximum switching current
    100 mA with overload and short-circuit protection
    voltage drop
    < 1 V
    switching frequency
    <= 40 Hz
    delay first up
    100 ms
    delay response
    10 ms
    delay recovery
    10 ms
    marking
    CE
    threaded length
    1.69 in (43 mm)
    height
    0.71 in (18 mm)
    width
    0.71 in (18 mm)
    depth
    3.11 in (79 mm)
    product weight
    0.07 lb(US) (0.033 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    CCSAus
    UL
    ambient air temperature for operation
    -4...149 °F (-20...65 °C)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 10...55 Hz
    shock resistance
    30 gn in all 3 axes 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    RoHS (date code: YYWW)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.