Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric

View all Osisonic

Osisonic - XX8D1A1PAM12

Ultrasonic sensors

Schneider Eletric
View all Osisonic
Osisonic - XX8D1A1PAM12
Ultrasonic sensors

ultrasonic sensor 80x80 - Sn 1 m - NO - M12 connector

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XX8
    sensor design
    Flat form 80 x 80 x 34
    detection system
    Diffuse
    [Sn] nominal sensing distance
    3.28 ft (1 m) adjustable with remote teach push-button
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    1 NO
    wiring technique
    4-wire
    discrete output type
    PNP
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0.33...3.28 ft (0.1...1 m)
    beam angle
    7 °
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    enclosure material
    Valox
    front material
    Epoxy
    supply voltage limits
    10...28 V DC
    [Sa] assured operating distance
    0.33...3.28 ft (0.1...1 m) (teach mode)
    maximum differential travel
    0.1 in (2.5 mm)
    blind zone
    0...3.94 in (0...100 mm)
    transmission frequency
    180 kHz
    repeat accuracy
    0.9 %
    deviation angle from 90° of object to be detected
    -7...7 °
    minimum size of detected object
    Cylinder diameter 50.8 mm at 3.28 ft (1 m)
    status LED
    1 LED (dual colour) setting-up assistance
    1 LED (green) supply on
    1 LED (yellow) output state
    current consumption
    60 mA
    maximum switching current
    100 mA
    voltage drop
    < 1.5 V
    switching frequency
    <= 70 Hz
    delay first up
    75 ms
    delay response
    15 ms
    delay recovery
    75 ms
    marking
    CE
    height
    3.15 in (80 mm)
    width
    3.27 in (83 mm)
    depth
    1.34 in (34 mm)
    product weight
    0.66 lb(US) (0.3 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    CCSAus
    UL
    ambient air temperature for operation
    32...158 °F (0...70 °C)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 10...55 Hz
    shock resistance
    30 gn in all 3 axes 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XX8D1A1PAM12: Ultrasonic sensors OsiSense XX, Flat form 80x80x34, adjustable range (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    XX6V3A1.AM12, XX8D1A1.AM12 Ultrasonic Universal sensors, Diam 30, M12 connector (Version 00)
    End of Life Information
    Date
    Size
    Add to My Documents
    XX..., SC..., VM... and SM... Ultrasonic sensors, Product End-of-Life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XX518A3PAL2 Ultrasonic Sensor, Product Environmental Profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 09/02/19
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 09/02/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances
    Side by side


    e :
    respect the distances indicated on the detection curves


  • Connections and Schema

    Wiring Diagram
    3-Wire Type

    NO outputs, PNP


    (1)
    (+)
    (2)
    Teach input (WH)
    (3)
    (-)
    (4)
    Output
    BN
    Brown
    WH
    White
    BU
    Blue
    BK
    Black


  • Performance Curves

    Curves


    (1)
    Parallel movement
    (2)
    Distance
    (3)
    Blind zone for diffuse sensors.