Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Ultrasonic sensor - M18 metal - Sn 50mm - NPN NC - cable 2m

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XXV
    sensor design
    Cylindrical M18
    detection system
    Diffuse
    [Sn] nominal sensing distance
    0.16 ft (0.05 m) fixed
    material
    Metal
    type of output signal
    Discrete
    discrete output function
    1 NC
    wiring technique
    3-wire
    discrete output type
    NPN
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    electrical connection
    Cable, 6.56 ft (2 m) cable length
    [Sd] sensing range
    0.01...0.16 ft (0.003...0.05 m)
    beam angle
    10 °
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    enclosure material
    Brass
    front material
    Epoxy
    thread type
    M18 x 1
    supply voltage limits
    10...36 V DC
    [Sa] assured operating distance
    0.01...0.16 ft (0.003...0.05 m)
    maximum differential travel
    0.12 in (3 mm)
    blind zone
    0...0.12 in (0...3 mm)
    transmission frequency
    360 kHz
    repeat accuracy
    1.5 %
    deviation angle from 90° of object to be detected
    -8...8 °
    minimum size of detected object
    Cylinder diameter 2 mm at 0.02 m
    status LED
    1 LED (yellow) output state
    current consumption
    15 mA
    maximum switching current
    200 mA with overload and short-circuit protection
    voltage drop
    < 2 V
    switching frequency
    <= 80 Hz
    delay first up
    5 ms
    delay response
    4 ms
    delay recovery
    4 ms
    marking
    CE
    threaded length
    2.01 in (51 mm)
    height
    0.71 in (18 mm)
    width
    0.71 in (18 mm)
    depth
    2.56 in (65 mm)
    product weight
    0.24 lb(US) (0.11 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    cULus
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    vibration resistance
    +/- 2 mm conforming to IEC 60068-2-6 10...55 Hz
    shock resistance
    50 gn in all 3 axes 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD files for XXV18B1NBL2: Ultrasonic sensors OsiSense XX, cylindrical M18, metal, fixed range, cable 2m (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XX..., SC..., VM... and SM... Ultrasonic sensors, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances


    e(1) >
    25 mm
    e(2) >
    700 mm
    e(3) >
    60 mm


  • Connections and Schema

    Wiring Diagram


    BN
    Brown
    BU
    Blue
    BK
    Black


  • Performance Curves

    Curves
    Square Object


    (1)
    Parallel movement
    (2)
    Distance
    (3)
    Blind zone for diffuse sensors.

    Cylindrical Object


    (1)
    Parallel movement
    (2)
    Distance
    (3)
    Blind zone for diffuse sensors.