HOT summer pricing on QO and HomeLine Spa Packs and GFCIs

Keep your customers safe with QO™ and HomeLine™ Spa Packs

Industry leading protection for hot tubs pools and spas

Ask your local Ontario Schneider Electric™ wholesale distributor about HOT summer pricing for Square D QO and Schneider Electric HomeLine Spa Packs and GFCIs for hot tubs, pools and spas.

CHOME250SPA

HomeLine GFCIs

QO Spa Packs

QO GFCIs

50A HomeLine 2-pole GFCI

1-pole 15A - 20A, 120V

20A, 30A, 40A, 50A or 60A QO 2-pole QWIK-GARD® GFI

1-pole 15A - 30A, 120V

Powder coat painted steel Type 3R enclosure

2-pole 15A - 50A, 120/240V

VISI-TRIP® Indication

2-pole 15A - 50A, 120/240V

Top-hinged cover can be padlocked

CSA certified

Corrosion proof polymer Type 3R enclosure

2-pole 60A, 240V

10kAIC interrupting rating


Side-hinged cover can be padlocked

VISI-TRIP® Indication

CSA certified


CSA certified

CSA certified

Warranty: Ten years on enclosure


Warranty: Lifetime on enclosure

Hot Buys

Contact your Schneider Electric Distributor to discuss HOT Deals on any of these Spa Packs and GFCIs :

or click on a part number below to open the datasheet with option to buy online now!

Square  D QO

Description

Schneider Electric HomeLine

QO115GFI

15A, 1-pole GFI

120/240V, 3 wire

CHOM115GFI

QO120GFI

20A, 1-pole GFI

CHOM120GFI

QO125GFI

25A, 1-pole GFI

N/A

QO130GFI

30A, 1-pole GFI

N/A

QO215GFI

15A, 2-pole GFI

CHOM215GFI

QO220GFI

20A, 2-pole GFI

CHOM220GFI

QO225GFI

25A, 2-pole GFI

CHOM225GFI

QO230GFI

30A, 2-pole GFI

CHOM230GFI

QO240GFI

40A, 2-pole GFI

CHOM240GFI

QO250GFI

50A, 2-pole GFI

CHOM250GFI

QO260GFI

60A, 2-pole GFI

240V, 2 wire only

N/A

CQOE220GFINM

20A, 2-pole Spa Pack

120/240V, 3 wire

N/A

CQOE230GFINM

30A, 2-pole Spa Pack

N/A

CQOE240GFINM

40A, 2-pole Spa Pack

N/A

CQOE250GFINM

50A, 2-pole Spa Pack

CHOME250SPA

CQOE260GFINM

60A, 2-pole Spa Pack

240V, 2 wire only

N/A

Where to buy